Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 6.2800 |
| Item type | O-Ring |
| Outside diameter IN | 6.5200 |
| Product height in | 6.520 |
| Product height mm | 165.608 |
| Product length in | 0.120 |
| Product length mm | 3.048 |
| Product width in | 6.520 |
| Product width mm | 165.608 |
| Thickness IN | 0.1200 |
