Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Inside diameter IN | 0.9300 |
| Item type | O-Ring |
| Outside diameter IN | 1.0700 |
| Product height in | 1.070 |
| Product height mm | 27.178 |
| Product length in | 0.070 |
| Product length mm | 1.778 |
| Product width in | 1.070 |
| Product width mm | 27.178 |
| Thickness IN | 0.0700 |