Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.0500 |
| Item type | O-Ring |
| Outside diameter IN | 1.1500 |
| Product height in | 1.150 |
| Product height mm | 29.210 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 1.150 |
| Product width mm | 29.21 |
| Thickness IN | 0.0500 |
