ME600A_PISTON
DB0344A
ToolsDB0344A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Piston |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Sub brand | Dowmax |