ME600A_FLANGE_ASSY
DB0467A-A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 2.750 |
| Product height mm | 69.850 |
| Product length in | 2.750 |
| Product length mm | 69.850 |
| Product width in | 2.750 |
| Product width mm | 69.850 |
| Sub brand | Dowmax |