ME600B_END_COVER
DB0517B
ToolsDB0517B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover |
| Product height in | 5.510 |
| Product height mm | 139.954 |
| Product length in | 0.820 |
| Product length mm | 20.828 |
| Product width in | 5.510 |
| Product width mm | 139.954 |
| Sub brand | Dowmax |