ME600B_H_SHAFT_CYB_ASSY
DB0526A
ToolsDB0526A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Shaft cylinder |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Sub brand | Dowmax |