ME600B_CONE_DISC_SPRING
DB0533A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Coned disc spring |
| Product height in | 0.850 |
| Product height mm | 21.590 |
| Product length in | 25.500 |
| Product length mm | 647.700 |
| Product width in | 0.850 |
| Product width mm | 21.590 |