ME1300A_F1_FLANGE_ASSY
DE0512A-A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 3.930 |
| Product length mm | 99.822 |
| Product width in | 3.930 |
| Product width mm | 99.822 |
| Sub brand | Dowmax |