ME1300A_SPECIAL_FLANGE
DE0599B
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Special flange |
| Product height in | 6.100 |
| Product height mm | 154.940 |
| Product length in | 8.660 |
| Product length mm | 219.964 |
| Product width in | 6.100 |
| Product width mm | 154.940 |
| Sub brand | Dowmax |