ME3100_F4_FLANGE_ASSY
DK0037B-A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Flange |
| Product height in | 5.190 |
| Product height mm | 131.826 |
| Product length in | 9.050 |
| Product length mm | 229.870 |
| Product width in | 5.190 |
| Product width mm | 131.826 |
| Sub brand | Dowmax |