ME175_END_COVER
DL0005B
ToolsDL0005B Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | End cover |
| Product height in | 6.610 |
| Product height mm | 167.894 |
| Product length in | 1.020 |
| Product length mm | 25.908 |
| Product width in | 6.610 |
| Product width mm | 167.894 |
| Sub brand | Dowmax |