Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.1400 |
| Item type | Seal |
| Outside diameter IN | 1.3600 |
| Product height in | 1.360 |
| Product height mm | 34.544 |
| Product length in | 0.110 |
| Product length mm | 2.794 |
| Product width in | 1.360 |
| Product width mm | 34.544 |
| Thickness IN | 0.1100 |
