Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.3900 |
| Item type | Seal |
| Outside diameter IN | 0.5400 |
| Product height in | 0.540 |
| Product height mm | 13.716 |
| Product length in | 0.075 |
| Product length mm | 1.905 |
| Product width in | 0.540 |
| Product width mm | 13.716 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.0750 |
