Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 0.700 |
| Item type | O-Ring |
| Outside diameter IN | 0.880 |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 0.090 |
| Product length mm | 2.286 |
| Product width in | 0.880 |
| Product width mm | 22.352 |
| Sub brand | Dowmax |
| Thickness IN | 0.090 |