Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 4.8900 |
| Item type | O-Ring |
| Outside diameter IN | 5.1340 |
| Product height in | 5.134 |
| Product height mm | 130.404 |
| Product length in | 0.122 |
| Product length mm | 3.099 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.134 |
| Product width mm | 130.404 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1220 |
