Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 7.6300 |
| Item type | O-Ring |
| Outside diameter IN | 8.0700 |
| Product height in | 8.080 |
| Product height mm | 205.232 |
| Product length in | 0.220 |
| Product length mm | 5.588 |
| Product width in | 8.080 |
| Product width mm | 205.232 |
| Sub brand | Dowmax |
| Thickness IN | 0.2200 |