Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 1.9500 |
| Item type | Seal |
| Outside diameter IN | 2.1940 |
| Product height in | 2.194 |
| Product height mm | 55.728 |
| Product length in | 0.122 |
| Product length mm | 3.099 |
| Product width in | 2.194 |
| Product width mm | 55.728 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1220 |
