Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 2.1400 |
| Item type | Seal |
| Outside diameter IN | 2.3840 |
| Product height in | 2.384 |
| Product height mm | 60.554 |
| Product length in | 0.122 |
| Product length mm | 3.099 |
| Product width in | 2.384 |
| Product width mm | 60.554 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1220 |
