Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 70 |
| Inside diameter IN | 0.7240 |
| Item type | Seal |
| Outside diameter IN | 1.0020 |
| Product height in | 1.002 |
| Product height mm | 25.451 |
| Product length in | 0.139 |
| Product length mm | 3.531 |
| Product width in | 1.002 |
| Product width mm | 25.451 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1390 |
