Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Durometer | 90 |
| Inside diameter IN | 5.8890 |
| Item type | Seal |
| Outside diameter IN | 6.1650 |
| Product height in | 6.165 |
| Product height mm | 156.591 |
| Product length in | 0.138 |
| Product length mm | 3.505 |
| Product width in | 6.165 |
| Product width mm | 156.591 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1380 |
