Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.3937 |
| Item type | Seal |
| Outside diameter IN | 0.5120 |
| Product height in | 0.512 |
| Product height mm | 13.005 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 0.512 |
| Product width mm | 13.005 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.0592 |
