Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.7087 |
| Item type | O-Ring |
| Outside diameter IN | 0.8660 |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product material | Buna-N (nitrile) |
| Product width in | 0.866 |
| Product width mm | 21.996 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.0787 |
