Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 5.9100 |
| Item type | Seal |
| Outside diameter IN | 6.1400 |
| Product height in | 6.140 |
| Product height mm | 155.956 |
| Product length in | 0.050 |
| Product length mm | 1.270 |
| Product width in | 6.140 |
| Product width mm | 155.956 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1150 |
