HEX_BOLT_M12X35
DW0017A-035
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 10.9 |
| Head style | Hex |
| Product height in | 0.862 |
| Product height mm | 21.895 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product width in | 0.862 |
| Product width mm | 21.895 |
| Thread size | M12X1.75 |