HEX_BOLT_M16X65
DW0019A-065
ToolsDW0019A-065 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 10.9 |
| Head style | Hex |
| Product height in | 1.090 |
| Product height mm | 27.686 |
| Product length in | 2.950 |
| Product length mm | 74.930 |
| Product width in | 0.945 |
| Product width mm | 24.003 |
| Sub brand | Dowmax |
| Thread size | M16X65 |