HEX_CAP_SCREW_M4X20
DW0021A-020
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.276 |
| Product height mm | 7.010 |
| Product length in | 0.945 |
| Product length mm | 24.003 |
| Product width in | 0.276 |
| Product width mm | 7.010 |
| Thread size | M4X20 |