HEX_CAP_SCREW_M10X50
DW0024A-050
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.630 |
| Product height mm | 16.002 |
| Product length in | 2.360 |
| Product length mm | 59.944 |
| Product width in | 0.630 |
| Product width mm | 16.002 |
| Thread size | M10X50 |