HEX_CAP_SCREW_M12X30
DW0025A-030
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.710 |
| Product height mm | 18.034 |
| Product length in | 1.650 |
| Product length mm | 41.910 |
| Product width in | 0.710 |
| Product width mm | 18.034 |
| Thread size | M12X1.75 |