HEX_CAP_SCREW_M16X65
DW0027A-065
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.950 |
| Product height mm | 24.130 |
| Product length in | 3.350 |
| Product length mm | 85.090 |
| Product width in | 0.950 |
| Product width mm | 24.130 |
| Thread size | M16X65 |