Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 0.4800 |
| Item type | Seal |
| Outside diameter IN | 0.8460 |
| Product height in | 0.846 |
| Product height mm | 21.488 |
| Product length in | 0.240 |
| Product length mm | 6.096 |
| Product width in | 0.846 |
| Product width mm | 21.488 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1700 |
