Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.0430 |
| Item type | Seal |
| Outside diameter IN | 1.3800 |
| Product height in | 1.380 |
| Product height mm | 35.052 |
| Product length in | 0.138 |
| Product length mm | 3.505 |
| Product width in | 1.380 |
| Product width mm | 35.052 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1685 |
