Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 1.3200 |
| Item type | Seal |
| Outside diameter IN | 1.6500 |
| Product height in | 1.650 |
| Product height mm | 41.910 |
| Product length in | 0.170 |
| Product length mm | 4.318 |
| Product width in | 1.650 |
| Product width mm | 41.910 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.1650 |
