Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.7600 |
| Item type | Seal |
| Outside diameter IN | 3.7400 |
| Product height in | 3.740 |
| Product height mm | 94.996 |
| Product length in | 0.512 |
| Product length mm | 13.005 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.740 |
| Product width mm | 94.996 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.4900 |
