Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.940 |
| Outside diameter IN | 3.390 |
| Product height in | 3.930 |
| Product height mm | 99.822 |
| Product length in | 0.500 |
| Product length mm | 12.700 |
| Product width in | 3.930 |
| Product width mm | 99.822 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.500 |
