Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 4.1300 |
| Item type | Seal |
| Outside diameter IN | 5.3200 |
| Product height in | 5.320 |
| Product height mm | 135.128 |
| Product length in | 0.550 |
| Product length mm | 13.970 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.320 |
| Product width mm | 135.128 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.5950 |
