Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 4.7200 |
| Item type | Seal |
| Outside diameter IN | 5.9100 |
| Product height in | 5.910 |
| Product height mm | 150.114 |
| Product length in | 0.550 |
| Product length mm | 13.970 |
| Product material | Buna-N (nitrile) |
| Product width in | 5.910 |
| Product width mm | 150.114 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.5950 |
