Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Motors
Industrial motors
Dowmax axial piston motors
ME parts
DW0057A
BRG_32213U
DW0057A
Tools
Add to comparison
Add to comparison
DW0057A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
4.720
Product height mm
119.888
Product length in
1.290
Product length mm
32.766
Product width in
4.720
Product width mm
119.888