BRG_X-4T30213E4
DW0058A
ToolsDW0058A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 4.720 |
| Product height mm | 119.888 |
| Product length in | 0.974 |
| Product length mm | 24.740 |
| Product width in | 4.720 |
| Product width mm | 119.888 |
| Sub brand | Dowmax |