BRG_4T-749/742
DW0067A
ToolsDW0067A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.906 |
| Product height mm | 150.012 |
| Product length in | 1.750 |
| Product length mm | 44.450 |
| Product width in | 5.906 |
| Product width mm | 150.012 |
| Sub brand | Char-Lynn |