BRG_T-E-77375/77675
DW0069A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.750 |
| Product height mm | 171.450 |
| Product length in | 1.875 |
| Product length mm | 47.625 |
| Product width in | 6.750 |
| Product width mm | 171.450 |
| Sub brand | Char-Lynn |