BRG_4T-56425/56650
DW0071A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 1.437 |
| Product length mm | 36.500 |
| Product width in | 6.500 |
| Product width mm | 165.100 |
| Sub brand | Char-Lynn |