BRG_4T-799/792
DW0073A
ToolsDW0073A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 8.125 |
| Product height mm | 206.375 |
| Product length in | 1.875 |
| Product length mm | 47.625 |
| Product width in | 8.125 |
| Product width mm | 206.375 |
| Sub brand | Char-Lynn |