BRG_4T30314DDT+7DXPX1V2
DW0076A
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 5.906 |
| Product height mm | 150.012 |
| Product length in | 3.150 |
| Product length mm | 80.010 |
| Product width in | 5.906 |
| Product width mm | 150.012 |
| Sub brand | Char-Lynn |