Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Inside diameter IN | 2.360 |
| Item type | Seal |
| Outside diameter IN | 3.230 |
| Product height in | 3.230 |
| Product height mm | 82.042 |
| Product length in | 0.470 |
| Product length mm | 11.938 |
| Product material | Buna-N (nitrile) |
| Product width in | 3.230 |
| Product width mm | 82.042 |
| Sub brand | Char-Lynn |
| Thickness IN | 0.435 |
