M_LINER_BEARING_RML1010
DW0088A
ToolsDW0088A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.472 |
| Product height mm | 11.989 |
| Product length in | 0.394 |
| Product length mm | 10.008 |
| Product width in | 0.472 |
| Product width mm | 11.989 |
| Sub brand | Char-Lynn |