Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Class | Class 12.9 |
| Head style | Socket cap |
| Product height in | 0.512 |
| Product height mm | 13.005 |
| Product length in | 1.690 |
| Product length mm | 42.926 |
| Product width in | 0.512 |
| Product width mm | 13.005 |
| Sub brand | Char-Lynn |
| Thread size | M8X1.25 |