BRG_30308DJR
DW0154A
ToolsDW0154A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 3.543 |
| Product height mm | 89.992 |
| Product length in | 0.994 |
| Product length mm | 25.248 |
| Product width in | 3.543 |
| Product width mm | 89.992 |
| Sub brand | Char-Lynn |