BRG_32910JR
DW0155A
ToolsDW0155A Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 2.835 |
| Product height mm | 72.009 |
| Product length in | 0.591 |
| Product length mm | 15.011 |
| Product width in | 2.835 |
| Product width mm | 72.009 |
| Sub brand | Char-Lynn |