PARALLEL_PIN10X20
DW0197A-020
ToolsDW0197A-020 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 0.400 |
| Product height mm | 10.160 |
| Product length in | 0.790 |
| Product length mm | 20.066 |
| Product width in | 0.400 |
| Product width mm | 10.16 |
| Sub brand | Char-Lynn |